ZHCSR69A November 2022 – December 2022 TPS7A53A-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Input supply voltage | VOUT + VDO (IN) | 6.0 | V | |
| VEN | Enable supply voltage | 6.0 | V | ||
| VBIAS | BIAS supply voltage | VOUT + VDO (BIAS)(1) | 6.0 | V | |
| VOUT | Output voltage | 0.8 | VIN - VDO | V | |
| IOUT | Output current | 0 | 3 | A | |
| COUT | Output capacitor (3) | 10 | µF | ||
| CIN | Input capacitor (1)(2) | 1 | µF | ||
| CBIAS | Bias capacitor | 0.1 | 1 | µF | |
| CSS | Soft-start capacitor | 0 | 10 | 100 | nF |
| TJ | Operating junction temperature | –40 | 150 | ℃ | |