ZHCSR69A November 2022 – December 2022 TPS7A53A-Q1
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters.
| PARAMETER | DESIGN REQUIREMENT |
|---|---|
| Input voltage | 1.3 V, ±3%, provided by the dc/dc converter switching at 500 kHz |
| Bias voltage | 5.0 V |
| Output voltage | 1.0 V, ±1% |
| Output current | 3.0 A (maximum), 10 mA (minimum) |
| RMS noise, 10 Hz to 100 kHz | < 10 µVRMS |
| PSRR at 500 kHz | > 40 dB |
| Start-up time | < 25 ms |