ZHCSK49E August 2019 – September 2022 TPS7A24
PRODUCTION DATA
During a line transient, the response of this LDO to a very large or fast input voltage change can cause a brief shutdown lasting up to a few hundred microseconds from the voltage transition. This shutdown can be avoided by reducing the voltage step size, increasing the transition time, or a combination of both. Figure 8-3 provides a boundary to follow to avoid this behavior. If necessary, reduce slew rate and the voltage step size to stay below the curve.
Figure 8-3 Recommended Input Voltage Step and Slew Rate in a Line Transient