ZHCSN49M january 2007 – april 2023
PRODUCTION DATA
at TJ = 25°C, VIN = VOUT(nom) + 0.3 V, VBIAS = 5 V, IOUT = 1 A, VEN = VIN = 1.8 V, VOUT = 1.5 V, CIN = 1 μF, CBIAS = 4.7 μF, and COUT = 10 μF (unless otherwise noted)