ZHCSK38B August 2019 – December 2019 TPS66020 , TPS66021
PRODUCTION DATA.
A 75-kΩ resistor is required from the TPS6602x IREF terminal to ground. RIREF is used to set the proper reference current required to meet the min/max current limit specifications in the datasheet of the PP5V power path. An overall resistance tolerance of +/- 1% is required to meet the datasheet specifications which includes aging, temperature, and resistance variation. A +/- 0.5% resistor is recommended. Care should be taken to ensure the ground return of RIREF is in close proximity to the GND terminal of the TPS6602x to minimize error in the current limit setting due to voltage drops that may occur across the ground supply.