ZHCSK38B August 2019 – December 2019 TPS66020 , TPS66021
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| RPP5V | Resistance from PP5V to VBUS | ILOAD = 1 A, PP5V = 5.0V, TJ = 25℃, SRC 1P5A or SRC 3P0A state. | 30 | 35 | mΩ | |
| ILOAD = 1 A, PP5V = 5.0V, -10 ℃ ≤ TJ ≤ 125 ℃, SRC 1P5A or SRC 3P0A state. | 30 | 50 | mΩ | |||
| ISC_IREF | Short circuit current from VBUS with IREF terminal shorted. | VIREF = 0V, SRC 1P5A or SRC 3P0A state. | 8 | A | ||
| VIREF | Output voltage | SRC 1.5A state | 0.56 | V | ||
| SRC 3.0A state | 1.13 | V | ||||
| ILIM_PP5V_1P5 | Current limit for 1.5A setting | SRC 1.5A state | 1.60 | 1.74 | 1.87 | A |
| ILIM_PP5V_3P0 | Current limit for 3.0A setting | SRC 3.0A state | 3.2 | 3.45 | 3.7 | A |
| ILIMPP5VF | Difference between current limit and current limit fault flag assertion, ILIM5VF ≤ ILIM5V. | SRC 1P5A or SRC 3P0A state. PP5V = 5V. Sweep load current and monitor FLT transition from 1 to 0 (50% point). CFLT = 20pF, RPU = 10 kΩ to VLDO. | 12 | mA | ||
| tILIMIT_FLT | Time from PP5V current limit detected until FLT asserted low. | SRC 1P5A or SRC 3P0A state. PP5V = 5V. Sweep load current and monitor FLT transition from 1 to 0 (50% point). CFLT = 20pF, RPU = 10 kΩ to VLDO. | 4 | 10 | 16 | ms |
| VPP5V_RCP | Maximum voltage due to reverse current. Source path disables due to RCP comparator. | SRC 1P5A or SRC 3P0A state. VPP5V = 5.5V, ramp VVBUS from 5.5V to 21V at 75 V/ms, CPP5V = 47µF, measure VPP5V | 5.8 | V | ||
| VPP5V_RCP_OVP | Maximum voltage due to reverse current. Source path disables due to OVP protection on PP5V. | SRC 1P5A or SRC 3P0A state. VPP5V = 5.5V, ramp VVBUS from 5.5V to 21V at 5 V/ms, CPP5V = 4.7µF, measure VPP5V | 6.25 | V | ||
| VRCP_THRES_PP5V | Reverse current blocking voltage threshold for PP5V switch | 25 | 35 | 45 | mV | |
| tOS_PP5V | Response time to VBUS short circuit | VBUS to GND through 10mΩ | 2.0 | µs | ||
| tON_PP5V | PP5V enable time. | RL = 100Ω, VPP5V = 5V, CL=0, Transition from DISABLED state to SRC 1.5A state, VVBUS reaches 90% of final value. | 2.6 | 4.5 | 5.3 | ms |
| tOFF_PP5V | PP5V disable time. | RL = 100Ω, VPP5V = 5V, CL=0, Transition from SRC 1.5A or SRC 3.0A state to DISABLED state, VVBUS at 10% of final value. | 0.5 | 0.7 | 1.2 | ms |
| tRISE_PP5V | VBUS from 10% to 90% of final value | RL = 100Ω, VPP5V = 5V, CL=0, Transition from DISABLED state to SRC 1.5A state | 0.5 | 0.9 | 1.5 | ms |
| tFALL_PP5V | VBUS from 90% to 10% of initial value | RL = 100Ω, VPP5V = 5V, CL=0, Transition from SRC 1.5A or SRC 3.0A state to DISABLED state | 0.1 | 0.16 | 0.25 | ms |