ZHCSO63 June 2021 TPS65994AE
PRODUCTION DATA
The SBU signals must be muxed from the Type-C connector to the Thunderbolt controller. The AUX for DisplayPort and LSTX/RX for Thunderbolt are connected to the TS3DS10224 and then muxed to the SBU pins. The SBU mux is controlled through GPIOs from the TPS65994AE. Table 9-11 shows the TPS65994AE GPIO events and the control signals from the TS3DS10224.
TPS65994AE GPIO EVENT | TS3DS10224 CONTROL |
---|---|
Cable_Orientation_Event_Port1 | SAO, SBO |
DP_Mode_Selection_Event_Port1 | ENA |
TBT_Mode_Selection_Event_Por1 | ENB |
N/A | SAI tied to VCC |
N/A | SBI tied to GND |
Table 9-12 shows the connections for the AUX, LSTXRX, and SBU pins for the TS3DS10224.
TS3DS10224 PIN | SIGNAL |
---|---|
INA+ | SBU1 |
INA- | SBU2 |
OUTB0+ | LSTX |
OUTB0- | LSRX |
OUTB1+ | LSRX |
OUTB1- | LSTX |
OUTA0+ | AUX_P |
OUTA0- | AUX_N |
OUTA1+ | AUX_N |
OUTA1- | AUX_P |