ZHCSO63 June 2021 TPS65994AE
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RPP_5V | Resistance from PP5V to Px_VBUS | ILOAD = 3 A, TJ≤25oC | 36 | 40 | mΩ | |
ILOAD = 3 A, TJ≤125oC | 36 | 52 | ||||
IPP5V_REV | Px_VBUS to PP5V leakage current | VPP5V = 0V, VPx_VBUS = 5.5V, PP_5V disabled, TJ≤85oC, measure IPP5V | 0 | 3 | µA | |
IPP5V_FWD | PP5V to Px_VBUS leakage current | VPP5V = 5.5V, VPx_VBUS = 0V, PP_5V disabled, TJ≤85oC, measure IPx_VBUS | 0 | 15 | µA | |
ILIM5V | Current limit setting | Configure to setting 0 | 1.15 | 1.36 | A | |
ILIM5V | Current limit setting | configure to setting 1 | 1.61 | 1.90 | A | |
ILIM5V | Current limit setting | configure to setting 2 | 2.3 | 2.70 | A | |
ILIM5V | Current limit setting | configure to setting 3 | 3.04 | 3.58 | A | |
ILIM5V | Current limit setting | configure to setting 4 | 3.22 | 3.78 | A | |
VPP_5V_RCP | RCP clears and PP_5Vx starts turning on when VPx_VBUS – VPP5V < VPP_5V_RCP. Measure VPx_VBUS – VPP5V | 10 | 15 | 20 | mV | |
tiOS_PP_5V | response time to VBUS short circuit | Px_VBUS to GND through 10mΩ, CPx_VBUS=0 | 1.15 | µs | ||
tPP_5V_ovp | response time to VPx_VBUS > VOVP4RCP | Enable PP_5Vx, ramp VPx_VBUS from 4V to 20V at 100 V/ms | 4.5 | µs | ||
tPP_5V_uvlo | response time to VPP5V < VPP5V_UVLO, PP_VBUS is deemed off when VPx_VBUS < 0.8V | RL = 100 Ω, no external capacitance on Px_VBUS | 4 | µs | ||
tPP_5V_rcp | response time to VPP5V < VPx_VBUS+VPP_5V_RCP | VPP5V=5.5V, enable PP_5Vx, ramp VPx_VBUS from 4V to 21.5V at 10 V/µs | 0.7 | µs | ||
tFRS_on | Time allowed to enable the pass FET in PP_5Vx with 3A current limit. | Initial VPx_VBUS = 0V, 2µF ≤ CPx_VBUS ≤ 20µF, 0 ≤ IPx_VBUS ≤ 0.5 A, FET is deemed enabled when VPx_VBUS > 4.75V. | 54 | 150 | µs | |
tILIM | Current clamping deglitch time | 5 | ms | |||
tON | from enable signal to Px_VBUS at 90% of final value | RL = 100Ω, VPP5V = 5V, CL=0 | 2.6 | 3.5 | 4.4 | ms |
tOFF | from disable signal to Px_VBUS at 10% of final value | RL = 100Ω, VPP5V = 5V, CL=0 | 0.30 | 0.45 | 0.6 | ms |
tRISE | Px_VBUS from 10% to 90% of final value | RL = 100Ω, VPP5V = 5V, CL=0 | 1.2 | 1.7 | 2.2 | ms |
tFALL | Px_VBUS from 90% to 10% of initial value | RL = 100Ω, VPP5V = 5V, CL=0 | 0.06 | 0.1 | 0.14 | ms |