ZHCSLZ7B September 2020 – October 2022 TPS65987DDK
PRODUCTION DATA
Figure 8-1 shows the USB PD physical layer block surrounded by a simplified version of the analog plug and orientation detection block.
Figure 8-1 USB-PD Physical Layer, Simplified Plug and Orientation Detection CircuitryUSB-PD messages are transmitted in a USB Type-C system using a BMC signaling. The BMC signal is output on the same pin (C_CC1 or C_CC2) that is DC biased due to the DFP (or UFP) cable attach mechanism shown in Port Power Switches.