ZHCSLZ7B September 2020 – October 2022 TPS65987DDK
PRODUCTION DATA
The BUSPOWER input to the internal ADC controls the behavior of the TPS65987DDK in response to VBUS being supplied during a dead battery condition. The pin must be externally tied to the LDO_3V3 output via a resistive divider. At power-up the ADC converts the BUSPOWER voltage and the digital core uses this value to determine start-up behavior. It is recommended to tie ADCin1 to LDO_3V3 through a resistor divider as shown in Figure 8-17. For more information about how to use the ADCIN1 pin to configure the TPS65987DDK, see the Boot section.
Figure 8-17 ADCIN1 Resistor DividerDevices implementing the BP_WaitFor3V3_External configuration must use GPIO16 for external sink path control.