ZHCSLZ7B September 2020 – October 2022 TPS65987DDK
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| DP SOURCE SIDE (HPD TX) |
||||||
| tIRQ_MIN | HPD IRQ minimum assert time | 675 | 750 | 825 | µs | |
| t2MS_MIN | HPD assert 2-ms min time | 3 | 3.33 | 3.67 | ms | |
| DP SINK SIDE (HPD RX) |
||||||
| tHPD_HDB | HPD high debounce time | HPD_HDB_SEL = 0 | 300 | 375 | 450 | µs |
| HPD_HDB_SEL = 1 | 100 | 111 | 122 | ms | ||
| tHPD_LDB | HPD low debounce time | 300 | 375 | 450 | µs | |
| tHPD_IRQ | HPD IRQ limit time | 1.35 | 1.5 | 1.65 | ms | |