ZHCSDM4D december 2014 – may 2023 TPS65263-Q1
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
N/A | Mode1 | nEN1 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description | |
---|---|---|---|---|---|
7:2 | N/A | R/W | 000000 | Not used | |
1 | Mode1 | R/W | 0 | 0: Enable buck 1 PSM operation at light load; 1: Forced buck 1 PWM mode operation | |
0 | nEN1 | R/W | 0 | 0: Enable buck1; 1: Disable buck1 |