ZHCSDM4D december 2014 – may 2023 TPS65263-Q1
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Vout2_Bit7 | Vout2_Bit6 | Vout2_Bit5 | Vout2_Bit4 | Vout2_Bit3 | Vout2_Bit2 | Vout2_Bit1 | Vout2_Bit0 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | Vout2_Bit7 | R/W | 0 | “Go” bit, must set 1 to enable I2C controlled VID voltages |
| 6 | Vout2_Bit6 | R/W | 0 | 128 voltage selections with 7-bits control Voltage range: 0.68 to 1.95 V Voltage step resolution: 10 mV |
| 5 | Vout2_Bit5 | R/W | 0 | |
| 4 | Vout2_Bit4 | R/W | 0 | |
| 3 | Vout2_Bit3 | R/W | 0 | 0x00H: Vout2 = 0.68 V; 0x7FH: Vout2 = 1.95 V |
| 2 | Vout2_Bit2 | R/W | 0 | |
| 1 | Vout2_Bit1 | R/W | 0 | |
| 0 | Vout2_Bit0 | R/W | 0 |