ZHCSCZ1B june 2014 – may 2023 TPS65262-1
PRODUCTION DATA
The TPS65262-1 can enter high-efficiency PSM operation at light load current.
When the controller is enabled for PSM operation, the peak inductor current is sensed and compared with 230-mA current typically. Because the integrated current comparator catches the peak inductor current only, the average load current entering PSM varies with the applications and external output filters. In PSM, the sensed peak inductor current is clamped at 230 mA.
When a controller operates in PSM, the inductor current is not allowed to reverse. The reverse current comparator turns off the low-side MOSFET when the inductor current reaches 0, preventing it from reversing and going negative.
Due to the delay in the circuit and current comparator tdly (typical 50 ns at Vin = 12 V), the real peak inductor current threshold to turn off high-side power MOSFET can shift higher depending on inductor inductance and input or output voltages. Calculate the threshold of peak inductor current to turn off high-side power MOSFET with Equation 5.

After the charge accumulated on the Vout capacitor is more than loading needs, the COMP pin voltage drops to low voltage driven by error amplifier. There is an internal comparator at the COMP pin. If the comp voltage is lower than 0.35 V, the power stage stops switching to save power.
Figure 8-6 PSM Current Comparator