ZHCSCZ1B june 2014 – may 2023 TPS65262-1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT SUPPLY VOLTAGE | ||||||
| VIN | Input voltage range | 4.5 | 18 | V | ||
| UVLO | VIN undervoltage lockout | VIN rising | 4 | 4.25 | 4.5 | V |
| VIN falling | 3.5 | 3.75 | 4 | V | ||
| Hysteresis | 500 | mV | ||||
| IDDSDN | Shutdown supply current | EN1 = EN2 = EN3 = MODE = LEN1 = LEN2 = 0 V | 12 | µA | ||
| IDDQ_NSW | Input quiescent current without buck1, buck2, buck3 switching | EN1 = EN2 = EN3 = 5 V, FB1 = FB2 = FB3 = 0.8 V, LEN1 = LEN2 = 0 | 790 | µA | ||
| IDDQ_NSW1 | EN1 = 5 V, EN2 = EN3 = 0 V, FB1 = 0.8 V, LEN1 = LEN2 = 0 | 340 | µA | |||
| IDDQ_NSW2 | EN2 = 5 V, EN1 = EN3 = 0 V, FB2 = 0.8 V, LEN1 = LEN2 = 0 | 370 | µA | |||
| IDDQ_NSW3 | EN3 = 5V, EN1 = EN2 = 0 V, FB3 = 0.8 V, LEN1 = LEN2 = 0 | 370 | µA | |||
| IDDQ_LDO1 | LDO input quiescent current | EN1 = EN2 = EN3 = LEN2 = 0 V, LFB1 = 0.8 V, LEN1 = 5 V | 190 | µA | ||
| IDDQ_LDO2 | EN1 = EN2 = EN3 = LEN1 = 0 V, LFB2 = 0.8 V, LEN2 = 5 V | 190 | µA | |||
| V7V | V7V LDO output voltage | V7V load current = 0 A | 6 | 6.3 | 6.6 | V |
| IOCP_V7V | V7V LDO current limit | 175 | mA | |||
| FEEDBACK VOLTAGE REFERENCE | ||||||
| VFB | Feedback voltage | VCOMP = 1.2 V, TJ = 25°C | 0.595 | 0.6 | 0.605 | V |
| VCOMP = 1.2 V, TJ = –40°C to 125°C | 0.594 | 0.6 | 0.606 | V | ||
| VLINEREG_BUCK | Line regulation-DC(1) | IOUT1 = 1.5 A, IOUT2 = 1 A, IOUT3 = 1 A, 5 V < VINx < 18 V | 0.002 | %/V | ||
| VLOADREG_BUCK | Load regulation-DC(1) | VIN = 12 V, IOUTx = (10–100%) × IOUTx_max | 0.02 | %/A | ||
| BUCK1, BUCK2, BUCK3 | ||||||
| VENXH | EN1, EN2, EN3 high-level input voltage | 1.2 | 1.26 | V | ||
| VENXL | EN1, EN2, EN3 low-level input voltage | 1.1 | 1.15 | V | ||
| IENX | EN1, EN2, EN3 pullup current | ENx = 1 V | 3.6 | µA | ||
| ENx = 1.5 V | 6.6 | |||||
| IENhys | Hysteresis current | 3 | µA | |||
| ISS1 | Buck1 soft-start charging current | 4.3 | 5 | 6 | µA | |
| TSS2/3 | Buck2, buck3 soft-start time | 1 | ms | |||
| TON_MIN | Minimum on time | 80 | 100 | ns | ||
| Gm_EA1/2/3 | Error amplifier trans-conductance | –2 µA < ICOMPX < 2 µA | 300 | µs | ||
| Gm_PS1/2/3 | COMP voltage to inductor current Gm(1) | ILX = 0.5 A | 7.4 | A/V | ||
| ILIMIT1 | Buck1 peak inductor current limit | 4.4 | 5.1 | 6.06 | A | |
| ILIMITSOURCE1 | Buck1 low-side source current limit | 4.4 | A | |||
| ILIMITS1 | Buck1 low-side sink current limit | 1.3 | A | |||
| ILIMIT2/3 | Buck2, buck3 peak inductor current limit | 1.8 | 2.4 | 3 | A | |
| ILIMITSOURCE2/3 | Buck2, buck3 low-side source current limit | 1.75 | A | |||
| ILIMITS2/3 | Buck2, buck3 low-side sink current limit | 1 | A | |||
| THiccup_wait | OC wait time(1) | 0.5 | ms | |||
| THiccup_re | Hiccup time before restart(1) | 14 | ms | |||
| Rdson_HS1 | Buck1 high-side switch resistance | VIN1 = 12 V | 100 | mΩ | ||
| Rdson_LS1 | Buck1 low-side switch resistance | VIN1 = 12 V | 65 | mΩ | ||
| Rdson_HS2 | Buck2 high-side switch resistance | VIN1 = 12 V | 195 | mΩ | ||
| Rdson_LS2 | Buck2 low-side switch resistance | VIN1 = 12 V | 145 | mΩ | ||
| Rdson_HS3 | Buck3 high-side switch resistance | VIN1 = 12 V | 195 | mΩ | ||
| Rdson_LS3 | Buck3 low-side switch resistance | VIN1 = 12 V | 145 | mΩ | ||
| POWER GOOD, MODE, POWER SEQUENCE | ||||||
| Vth_PG | Feedback voltage threshold | FBx undervoltage falling | 92.5 | %VREF | ||
| FBx undervoltage rising | 95 | |||||
| FBx overvoltage rising | 107.5 | |||||
| FBx overvoltage falling | 105 | |||||
| TDEGLITCH(PG)_F | PGOOD falling edge deglitch time | 0.19 | ms | |||
| TRDEGLITCH(PG)_R | PGOOD rising edge deglitch time | 1 | ms | |||
| IPG | PGOOD pin leakage | 0.05 | µA | |||
| VLOW_PG | PGOOD pin low voltage | ISINK = 1 mA | 0.4 | V | ||
| VMODEH | MODE high-level input voltage | 1.2 | 1.26 | V | ||
| VMODEL | MODE low-level input voltage | 1.1 | 1.15 | V | ||
| IMODE | MODE pullup current | MODE = 1 V | 3.6 | µA | ||
| MODE = 1.5 V | 6.6 | |||||
| Tpsdelay | Delay time between bucks at automatic power sequencing mode(1) | MODE = 1.5 V | 1.7 | ms | ||
| LDO1 AND LDO2 | ||||||
| VLENXH | LEN1, LEN2 high-level input voltage | 1.2 | 1.26 | V | ||
| VLENXL | LEN1, LEN2 low-level input voltage | 1.1 | 1.15 | V | ||
| ILENX | LEN1, LEN2 pullup current | LENx = 1 V | 3.6 | µA | ||
| LENx = 1.5 V | 6.6 | |||||
| VINLDO1 | LDO input voltage range | 1.3 | 5.5 | V | ||
| VOUTLDO1 | LDO output voltage range | Load current = 350 mA | 1 | V | ||
| VLDOFB1 | LDO voltage reference | Load current = 10 mA | 0.594 | 0.6 | 0.606 | V |
| Imax_LDO1 | LDO current limit | 350 | 455 | 540 | mA | |
| Vdropout1 | LDO dropout voltage | IOUT = 20 mA | 12 | mV | ||
| IOUT = 350 mA | 400 | mV | ||||
| VLINEREG_LDO1 | LDO line regulation-DC(1) | VOUT = 1.8 V, IOUT = 10 mA, LVIN1 changes from 2 to 5.5 V | 0.002 | %/V | ||
| VLOADREG_LDO1 | LDO load regulation-DC(1) | IOUT = 1 to 350 mA, LVIN1 = 5 V | 0.2 | %/A | ||
| PSRRLDO1 | Ripple rejection(1) | LVIN1 = 5 V, Vout = 1.8 V, IOUT = 10 mA, ƒ = 10 kHz | 56 | dB | ||
| VINLDO2 | LDO input voltage range | 1.3 | 5.5 | V | ||
| VOUTLDO2 | LDO output voltage range | Load current = 150 mA | 1 | V | ||
| VLDOFB2 | LDO voltage reference | Load current = 10 mA | 0.594 | 0.6 | 0.606 | V |
| Imax_LDO2 | LDO current limit | 170 | 220 | 290 | mA | |
| Vdropout2 | LDO dropout voltage(1) | IOUT = 10 mA | 12 | mV | ||
| IOUT = 150 mA | 250 | |||||
| VLINEREG_LDO2 | LDO line regulation-DC(1) | VOUT = 1.8 V, IOUT= 10 mA, LVIN2 changes from 2 to 5.5 V | 0.002 | %/V | ||
| VLOADREG_LDO2 | LDO load regulation-DC(1) | IOUT = 1 to 150 mA, LVIN2 = 5 V | 0.2 | %/A | ||
| PSRRLDO2 | Ripple rejection(1) | LVIN2 = 5 V, Vout = 1.8 V, IOUT = 10 mA, ƒ = 10 kHz | 56 | dB | ||
| OSCILLATOR | ||||||
| FSW | Switching frequency | 570 | 600 | 630 | kHz | |
| THERMAL PROTECTION | ||||||
| TTRIP_OTP | Thermal protection trip point(1) | Temperature rising | 160 | °C | ||
| THYST_OTP | Hysteresis | 20 | °C | |||