ZHCSCZ1B june 2014 – may 2023 TPS65262-1
PRODUCTION DATA
The TPS65262-1 starts with a predefined power-up and power-down sequence when the MODE pin is driven to high. As shown in Table 8-2, the sequence is dictated by different combinations of the EN1 and EN2 status. EN3 is used to start or stop the converters. Buck2 and buck3 are identical converters and can be swapped in the system operation to allow for additional sequencing stages. Figure 8-4 shows the power sequencing when EN1 and EN2 are pulled up high.
| MODE | EN1 | EN2 | EN3 | Start Sequencing | Shutdown Sequencing | |
|---|---|---|---|---|---|---|
| Automatic power sequencing | High | High | High | Used to start or stop bucks in sequence | Buck1→buck2→buck3 | Buck3→buck2→buck1 |
| High | Low | High | Buck2→buck1→buck3 | Buck3→buck1→buck2 | ||
| High | High | Low | Buck2→buck3→buck1 | Buck1→buck3→buck2 | ||
| High | Low | Low | Reserved | Reserved | Reserved | |
| Externally controlled sequencing | Low | Used to start or stop buck1 | Used to start or stop buck2 | Used to start or stop buck3 | x | x |