ZHCSCZ1B june 2014 – may 2023 TPS65262-1
PRODUCTION DATA
The TPS65262-1 incorporates a peak current mode control scheme. The error amplifier is a transconductance amplifier with a gain of 300 µS. A typical type II compensation circuit adequately delivers a phase margin between 60° and 90°. Cb adds a high frequency pole to attenuate high-frequency noise when needed. To calculate the external compensation components, follow these steps.

where