ZHCSM96A November   2020  – August 2021 TPS6521835

PRODUCTION DATA  

  1. 特性
  2. 应用
  3. 说明
    1.     4
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
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Wake-Up and Power-Up and Power-Down Sequencing
        1. 7.3.1.1  Power-Up Sequencing
        2. 7.3.1.2  Power-Down Sequencing
        3. 7.3.1.3  Strobe 1 and Strobe 2
        4. 7.3.1.4  Supply Voltage Supervisor and Power-Good (PGOOD)
        5. 7.3.1.5  Backup Supply Power-Good (PGOOD_BU)
        6. 7.3.1.6  Internal LDO (INT_LDO)
        7. 7.3.1.7  Current Limited Load Switches
          1. 7.3.1.7.1 Load Switch 1 (LS1)
          2. 7.3.1.7.2 Load Switch 2 (LS2)
          3. 7.3.1.7.3 Load Switch 3 (LS3)
        8. 7.3.1.8  LDO1
        9. 7.3.1.9  Coin Cell Battery Voltage Acquisition
        10. 7.3.1.10 UVLO
        11. 7.3.1.11 Power-Fail Comparator
        12. 7.3.1.12 Battery-Backup Supply Power-Path
        13. 7.3.1.13 DCDC3 and DCDC4 Power-Up Default Selection
        14. 7.3.1.14 I/O Configuration
          1. 7.3.1.14.1 Configuring GPO2 as Open-Drain Output
          2. 7.3.1.14.2 Using GPIO3 as Reset Signal to DCDC1 and DCDC2
        15. 7.3.1.15 Push Button Input (PB)
          1. 7.3.1.15.1 Signaling PB-Low Event on the nWAKEUP Pin
          2. 7.3.1.15.2 Push Button Reset
        16. 7.3.1.16 AC_DET Input (AC_DET)
        17. 7.3.1.17 Interrupt Pin (INT)
        18. 7.3.1.18 I2C Bus Operation
    4. 7.4 Device Functional Modes
      1. 7.4.1 Modes of Operation
      2. 7.4.2 OFF
      3. 7.4.3 ACTIVE
      4. 7.4.4 SUSPEND
      5. 7.4.5 RESET
    5. 7.5 Register Maps
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Applications Without Backup Battery
      2. 8.1.2 Applications Without Battery Backup Supplies
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Output Filter Design
        2. 8.2.2.2 Inductor Selection for Buck Converters
        3. 8.2.2.3 Output Capacitor Selection
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 支持资源
    4. 11.4 Trademarks
    5. 11.5 静电放电警告
    6. 11.6 术语表
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Current Limited Load Switches

The TPS6521835 provides three current limited load switches with individual inputs, outputs, and enable control. Each switch provides the following control and diagnostic features:

  • The ON or OFF state of the switch is controlled by the corresponding LSx_EN bit in the ENABLE register.
  • LS1 can be controlled by the sequencer or through I2C communication.
  • LS2 and LS3 can only be controlled through I2C communication. The sequencer has no control over LS2 and LS3.
  • Each switch has an active discharge function, disabled by default, and enabled through the LSxDCHRG bit. When enabled, the switch output is discharged to ground whenever the switch is disabled.
  • When the PFI input drops below the power-fail threshold (the power-fail comparator trips), the load switches are automatically disabled to shed system load. This function must be individually enabled for each switch through the corresponding LSxnPFO bit. The switches do not turn back on automatically as the system voltage recovers, and must be manually re-enabled.
  • An interrupt (LSx_I) issues whenever a load switch actively limits the output current, such as when the output load exceeds the current limit value. The switch remains ON and provides current to the load according to the current-limit setting.
  • All three load switches have local overtemperature sensors which disable the corresponding switch if the power dissipation and junction temperature exceeds the safe operating value. The switch automatically recovers once the temperature drops below the OTS threshold value minus hysteresis. The LSx_F (fault) interrupt bit is set while the switch is held OFF by the OTS function.