ZHCSM96A November 2020 – August 2021 TPS6521835
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| INPUT VOLTAGE AND CURRENTS | |||||||
| VIN_BIAS | Input supply voltage range | Normal operation | 2.7 | 5.5 | V | ||
| EEPROM programming | 4.5 | 5.5 | |||||
| VUVLO | Undervoltage lockout | Supply falling; measured in respect to VIN_BIAS | UVLO[1:0] = 00b | 2.7 | 2.75 | 2.8 | V |
| UVLO[1:0] = 01b | 2.85 | 2.95 | 3.05 | V | |||
| UVLO[1:0] = 10b | 3.15 | 3.25 | 3.35 | V | |||
| UVLO[1:0] = 11b | 3.25 | 3.35 | 3.45 | V | |||
| VUVLO | Hysteresis | Supply rising; VIN_BIAS slew rate < 30 V/s | UVLOHYS = 0b | 200 | mV | ||
| UVLOHYS = 1b | 400 | mV | |||||
| Supply rising; VIN_BIAS slew rate > 30 V/s | UVLOHYS = 0b | 0 | mV | ||||
| UVLOHYS = 1b | 0 | mV | |||||
| Deglitch time | 5 | ms | |||||
| IOFF | OFF state current, total current into IN_BIAS, IN_DCDCx, IN_LDO1, IN_LSx, IN_BU | VIN = 3.6 V; All rails disabled. TJ = 0°C to 85°C |
5 | µA | |||
| ISUSPEND | SUSPEND current, total current into IN_BIAS, IN_DCDCx, IN_LDO1, IN_LSx, IN_BU | VIN = 3.6 V; DCDC3 enabled, low-power
mode, no load. All other rails disabled. TJ = 0°C to 105°C |
220 | µA | |||
| SYS_BU | |||||||
| VSYS_BU | SYS_BU voltage range | Powered from VIN_BU or VCC | 2.2 | 5.5 | V | ||
| CSYS_BU | Recommended SYS_BU capacitor | Ceramic, X5R or X7R, see Table 8-3. | 1 | µF | |||
| Tolerance | Ceramic, X5R or X7R, rated voltage ≥ 6.3 V | –20% | 20% | ||||
| INT_LDO | |||||||
| VINT_LDO | Output voltage | 2.5 | V | ||||
| DC accuracy | IOUT < 10 mA | –2% | 2% | ||||
| IOUT | Output current range | Maximum allowable external load | 0 | 10 | mA | ||
| ILIMIT | Short circuit current limit | Output shorted to GND | 23 | mA | |||
| tHOLD | Hold-up time | Measured from VINT_LDO = 2.5 V
to VINT_LDO = 1.8 V All rails enabled before power off, VIN_BIAS = 2.8 V to 0 V in < 1 µs No external load on INT_LDO CINT_LDO = 22 µF, see Table 8-3. |
150 | ms | |||
| COUT | Nominal output capacitor value | Ceramic, X5R or X7R, see Table 8-3. | 0.1 | 1 | 22 | µF | |
| Tolerance | Ceramic, X5R or X7R, rated voltage ≥ 6.3 V | –20% | 20% | ||||
| DCDC1 (1.1-V BUCK) | |||||||
| VIN_DCDC1 | Input voltage range | VIN_BIAS > VUVLO | 2.7 | 5.5 | V | ||
| VDCDC1 | Output voltage range | Adjustable through I2C | 0.85 | 1.675 | V | ||
| DC accuracy | 2.7 V ≤ VIN ≤ 5.5 V; 0 A ≤ IOUT ≤ 1.8 A | –2% | 2% | ||||
| Dynamic accuracy | In respect to nominal output voltage IOUT = 50 mA to 450 mA in < 1 µs COUT ≥ 10 µF, over full input voltage range. |
–2.5% | 2.5% | ||||
| IOUT | Continuous output current | VIN_DCDC1 > 2.7 V | 1.8 | A | |||
| IQ | Quiescent current | Total current from IN_DCDC1 pin; Device not switching, no load | 25 | 50 | µA | ||
| RDS(ON) | High-side FET on resistance | VIN_DCDC1 = 3.6 V | 230 | 355 | mΩ | ||
| Low-side FET on resistance | VIN_DCDC1 = 3.6 V | 90 | 145 | ||||
| ILIMIT | High-side current limit | VIN_DCDC1 = 3.6 V | 2.8 | A | |||
| Low-side current limit | VIN_DCDC1 = 3.6 V | 3.1 | |||||
| VPG | Power-good threshold | VOUT falling | 88.5% | 90% | 91.5% | ||
| Hysteresis | VOUT rising | 3.8% | 4.1% | 4.4% | |||
| Deglitch | VOUT falling | 1 | ms | ||||
| VOUT rising | 10 | µs | |||||
| Time-out | 5 | ms | |||||
| IINRUSH | Inrush current | VIN_DCDC1 = 3.6 V; COUT = 10 µF to 100 µF | 500 | mA | |||
| RDIS | Discharge resistor | 150 | 250 | 350 | Ω | ||
| L | Nominal inductor value | See Table 8-2. | 1 | 1.5 | 2.2 | µH | |
| Tolerance | –30% | 30% | |||||
| COUT | Output capacitance value | Ceramic, X5R or X7R, see Table 8-3. | 10 | 22 | 100(8) | µF | |
| DCDC2 (1.1-V BUCK) | |||||||
| VIN_DCDC2 | Input voltage range | VIN_BIAS > VUVLO | 2.7 | 5.5 | V | ||
| VDCDC2 | Output voltage range | Adjustable through I2C | 0.85 | 1.675 | V | ||
| DC accuracy | 2.7 V ≤ VIN ≤ 5.5 V; 0 A ≤ IOUT ≤ 1.8 A | –2% | 2% | ||||
| IOUT | Continuous output current | VIN_DCDC2 > 2.7 V | 1.8 | A | |||
| IQ | Quiescent current | Total current from IN_DCDC2 pin; device not switching, no load | 25 | 50 | µA | ||
| RDS(ON) | High-side FET on resistance | VIN_DCDC2 = 3.6 V | 230 | 355 | mΩ | ||
| Low-side FET on resistance | VIN_DCDC2 = 3.6 V | 90 | 145 | ||||
| ILIMIT | High-side current limit | VIN_DCDC2 = 3.6 V | 2.8 | A | |||
| Low-side current limit | VIN_DCDC2 = 3.6 V | 3.1 | |||||
| VPG | Power-good threshold | VOUT falling | 88.5% | 90% | 91.5% | ||
| Hysteresis | VOUT rising | 3.8% | 4.1% | 4.4% | |||
| Deglitch | VOUT falling | 1 | ms | ||||
| VOUT rising | 10 | µs | |||||
| Time-out | 5 | ms | |||||
| IINRUSH | Inrush current | VIN_DCDC2 = 3.6 V; COUT = 10 µF to 100 µF | 500 | mA | |||
| RDIS | Discharge resistor | 150 | 250 | 350 | Ω | ||
| L | Nominal inductor value | See Table 8-2. | 1 | 1.5 | 2.2 | µH | |
| Tolerance | –30% | 30% | |||||
| COUT | Output capacitance value | Ceramic, X5R or X7R, see Table 8-3. | 10 | 22 | 100(8) | µF | |
| DCDC3 (1.2-V BUCK) | |||||||
| VIN_DCDC3 | Input voltage range | VIN_BIAS > VUVLO | 5.5 | V | |||
| VDCDC3 | Output voltage range | Adjustable through I2C | 0.9 | 3.4 | V | ||
| DC accuracy | 2.7 V ≤ VIN ≤ 5.5 V; 0 A ≤
IOUT ≤ 1.8 A, VIN_DCDC3 ≥ (VDCDC3 + 700 mV) |
–2% | 2% | ||||
| IOUT | Continuous output current | VIN_DCDC3 > 2.73.6 V | 1.8 | A | |||
| IQ | Quiescent current | Total current from IN_DCDC3 pin; Device not switching, no load |
25 | 50 | µA | ||
| RDS(ON) | High-side FET on resistance | VIN_DCDC3 = 3.6 V | 230 | 345 | mΩ | ||
| Low-side FET on resistance | VIN_DCDC3 = 3.6 V | 100 | 150 | ||||
| ILIMIT | High-side current limit | VIN_DCDC3 = 3.6 V | 2.8 | A | |||
| Low-side current limit | VIN_DCDC3 = 3.6 V | 3 | |||||
| VPG | Power-good threshold | VOUT falling | 88.5% | 90% | 91.5% | ||
| Hysteresis | VOUT rising | 3.8% | 4.1% | 4.4% | |||
| Deglitch | VOUT falling | 1 | ms | ||||
| VOUT rising | 10 | µs | |||||
| Time-out | 5 | ms | |||||
| IINRUSH | Inrush current | VIN_DCDC3 = 3.6 V; COUT = 10 µF to 100 µF | 500 | mA | |||
| RDIS | Discharge resistor | 150 | 250 | 350 | Ω | ||
| L | Nominal inductor value | See Table 8-2. | 1.0 | 1.5 | 2.2 | µH | |
| Tolerance | –30% | 30% | |||||
| COUT | Output capacitance value | Ceramic, X5R or X7R, see Table 8-3. | 10 | 22 | 100 | µF | |
| DCDC4 (3.3-V BUCK-BOOST) / ANALOG AND I/O | |||||||
| VIN_DCDC4 | Input voltage soft-start range | VIN_BIAS > VUVLO, –40°C to +55°C | 3.4 | V | |||
| VIN_BIAS > VUVLO, 56°C to 105°C | 3.8 | ||||||
| Input voltage operating range | VIN_BIAS > VUVLO, –40°C to +105°C | 2.7 | 5.5 | V | |||
| VDCDC4 | Output voltage range | Adjustable through I2C | 1.175 | 3.4 | V | ||
| DC accuracy | 2.7 V ≤ VIN ≤ 5.5 V; 0 A ≤ IOUT ≤ 1 A |
–2% | 2% | ||||
| Output voltage ripple | PFM mode enabled; 4.2 V ≤ VIN ≤ 5.5 V; 0 A ≤ IOUT ≤ 1 A1.6 A COUT = 80 µF VOUT = 3.3 V |
200 | mVpp | ||||
| Minimum duty cycle in step-down mode | 18% | ||||||
| IOUT | Continuous output current | VIN_DCDC4 = 2.8 V, VOUT = 3.3 V | 1 | A | |||
| VIN_DCDC4 = 3.6 V, VOUT = 3.3 V | 1.3 | ||||||
| VIN_DCDC4 = 5 V, VOUT = 3.3 V | 1.6 | ||||||
| IQ | Quiescent current | Total current from IN_DCDC4 pin; Device not switching, no load. | 25 | 50 | µA | ||
| fSW | Switching frequency | 2400 | kHz | ||||
| RDS(ON) | High-side FET on resistance | VIN_DCDC3 = 3.6 V | IN_DCDC4 to L4A | 166 | mΩ | ||
| L4B to DCDC4 | 149 | ||||||
| Low-side FET on resistance | VIN_DCDC3 = 3.6 V | L4A to GND | 142 | 190 | |||
| L4B to GND | 144 | 190 | |||||
| ILIMIT | Average switch current limit | VIN_DCDC4 = 3.6 V | 3000 | mA | |||
| VPG | Power-good threshold | VOUT falling | 88.5% | 90% | 91.5% | ||
| Hysteresis | VOUT rising | 3.8% | 4.1% | 4.4% | |||
| Deglitch | VOUT falling | 1 | ms | ||||
| VOUT rising | 10 | µs | |||||
| Time-out | 5 | ms | |||||
| IINRUSH | Inrush current | VIN_DCDC4 = 3.6 V; COUT = 10 µF to 100 µF | 500 | mA | |||
| RDIS | Discharge resistor | 150 | 250 | 350 | Ω | ||
| L | Nominal inductor value | See Table 8-2. | 1.2 | 1.5 | 2.2 | µH | |
| Tolerance | –30% | 30% | |||||
| COUT | Output capacitance value | Ceramic, X5R or X7R, see Table 8-3. | 40 | 80 | 100 | µF | |
| DCDC5 and DCDC6 (POWER PATH) | |||||||
| VCC | DCDC5 and DCDC6 input voltage range. | VIN_BU = 0 V | 2.2 | 3.3 | V | ||
| VIN_BU | DCDC5 and DCDC6 input voltage range(1) | 2.2 | 5.5 | V | |||
| tRISE | VCC, VIN_BU rise time | VCC = 0 V to 3.3 V, VIN_BU = 0 V to 5.5 V | 30 | µs | |||
| RDS(ON) | Power path switch impedance | CC to SYS_BU VCC = 2.4 V, VIN_BU = 0 V |
14.5 | Ω | |||
| Power path switch impedance | IN_BU to SYS_BU VIN_BU = 3.6 V |
10.5 | |||||
| ILEAK | Forward leakage current | Into CC pin; VCC = 3.3 V, VIN_BU = 0 V; OFF state; FSEAL = 0b; over full temperature range |
50 | 300 | nA | ||
| Reverse leakage current | Out of CC pin; VCC = 1.5 V; VIN_BU = 5.5 V; over full temperature range |
500 | |||||
| RCC | Acceptable CC source impedance | IOUT, DCDC5 < 10 µA; IOUT, DCDC6 < 10 µA |
1000 | Ω | |||
| IQ | Quiescent current | Average current into CC pin; RECOVERY or POWER_OFF state; VIN_BU = 0 V; VCC = 2.4 V; DCDC5 and DCDC6 enabled, no load TJ = 25°C | 350 | nA | |||
| DCDC5 (1-V BATTERY BACKUP SUPPLY) | |||||||
| VDCDC5 | Output voltage | 1 | V | ||||
| DC accuracy | 2.7 V≤VIN_BU≤ 5.5 V; 1.5 μA≤IOUT≤25 mA–40°C≤TA< 0°C | –2.5% | 2.5% | ||||
| 2.7 V≤VIN_BU≤5.5 V 1.5 μA≤ IOUT≤25 mA 0°C≤TA< 105°C | –2% | 2% | |||||
| 2.2 V≤VCC≤3.3 V; VIN_BU= 0;1.5 μA ≤ IOUT≤100 μA | –2.5% | 2.5% | |||||
| Output voltage ripple | L = 10 µH; COUT = 22 µF; 100-µA load, occurs during band-gap sampling | 32 | mVpp | ||||
| IOUT | Continuous output current | 2.2 V ≤ VCC ≤ 3.3 V VIN_BU = 0 V |
10 | 100 | µA | ||
| 2.7 V ≤ VIN_BU ≤ 5.5 V | 25 | mA | |||||
| ILIMIT | High-side current limit | VIN_BU = 2.8 V | 50 | mA | |||
| VPG | Power-good threshold | VOUT falling | 79% | 85% | 91% | ||
| Hysteresis | VOUT rising | 6% | |||||
| L | Nominal inductor value | Chip inductor, see Table 8-3. | 4.7 | 10 | 22 | µH | |
| Tolerance | –30% | 30% | |||||
| COUT | Output capacitance value | Ceramic, X5R or X7R, see Table 8-3. | 20 | 47 | µF | ||
| Tolerance | –20% | 20% | |||||
| DCDC6 (1.8-V BATTERY BACKUP SUPPLY) | |||||||
| VDCDC6 | Output voltage | 1.8 | V | ||||
| DC accuracy | 2.7 V ≤ VIN_BU ≤ 5.5 V; 1 µA ≤ IOUT ≤ 25 mA |
–2% | 2% | ||||
| 2.2 V≤VCC≤ 3.3 V, VIN_BU=
0; 1 μA ≤ IOUT≤100 μA |
–2% | 2% | |||||
| IOUT | Continuous output current | 2.2 V ≤ VCC ≤ 3.3 V VIN_BU = 0 V |
10 | 100 | µA | ||
| 2.7 V ≤ VIN_BU ≤ 5.5 V | 25 | mA | |||||
| RDS(ON) | High-side FET on resistance | VIN_BU = 3 V | 2.5 | 3.5 | Ω | ||
| Low-side FET on resistance | VIN_BU = 3 V | 2 | 3 | ||||
| ILIMIT | High-side current limit | VIN_BU = 3 V | 50 | mA | |||
| VPG | Hysteresis | VOUT rising | 3% | ||||
| L | Nominal inductor value | Chip inductor, see Table 8-3 | 4.7 | 10 | 22 | µH | |
| Tolerance | –30% | 30% | |||||
| COUT | Output capacitance value | Ceramic, X5R or X7R, see Table 8-3 | 20 | 47 | µF | ||
| Tolerance | –20% | 20% | |||||
| LDO1 (1.8-V LDO) | |||||||
| VIN_LDO1 | Input voltage range | VIN_BIAS > VUVLO | 1.8 | 5.5 | V | ||
| IQ | Quiescent current | No load | 35 | µA | |||
| VOUT | Output voltage range | Adjustable through I2C | 0.9 | 3.4 | V | ||
| DC accuracy | VOUT + 0.2 V ≤ VIN ≤ 5.5 V; 0 A ≤ IOUT ≤ 200 mA | –2% | 2% | ||||
| IOUT | Output current range | VIN_LDO1 – VDO = VOUT | 0 | 200 | mA | ||
| VIN_LDO1 > 2.7 V, VOUT = 1.8 V | 0 | 400 | |||||
| ILIMIT | Short circuit current limit | Output shorted to GND | 445 | 550 | mA | ||
| VDO | Dropout voltage | IOUT = 100 mA, VIN = 3.6 V | 200 | mV | |||
| VPG | Power-good threshold | VOUT falling | 88.5% | 90% | 91.5% | ||
| Hysteresis | VOUT rising | 3.8% | 4.1% | 4.4% | |||
| Deglitch | VOUT falling | 1 | ms | ||||
| VOUT rising | 10 | µs | |||||
| Time-out | 5 | ms | |||||
| IINRUSH | Inrush current | VIN_DCDC2 = 3.6 V; COUT = 10 µF to 100 µF | 500 | mA | |||
| RDIS | Discharge resistor | 150 | 250 | 350 | Ω | ||
| COUT | Nominal outputOutput capacitance value | Ceramic, X5R or X7R | 10 | 100 | µF | ||
| LOAD SWITCH 1 (LS1) | |||||||
| VIN_LS1 | Input voltage range | VIN_BIAS > VUVLO | 1.2 | 3.6 | V | ||
| RDS(ON) | Static on resistance | VIN_LS1 = 3.3 V, IOUT = 300 mA, over full temperature range | 110 | mΩ | |||
| VIN_LS1 = 1.8 V, IOUT = 300
mA, DDR2, LPDDR, MDDR at 266 MHz over full temperature range |
110 | ||||||
| VIN_LS1 = 1.5 V, IOUT = 300
mA, DDR3 at 333 MHz over full temperature range |
110 | ||||||
| VIN_LS1 = 1.35 V, IOUT = 300
mA, DDR3L at 333 MHz over full temperature range |
110 | ||||||
| VIN_LS1 = 1.2 V, IOUT = 200
mA, LPDDR2 at 333 MHz over full temperature range |
150 | ||||||
| ILIMIT | Short circuit current limit | Output shorted to GND | 350 | mA | |||
| TOTS | Overtemperature shutdown(3) | 125 | 132 | 139 | °C | ||
| Hysteresis | 10 | ||||||
| COUT | Nominal output capacitance value | Ceramic, X5R or X7R, see Table 8-3. | 10 | 100 | µF | ||
| LOAD SWITCH 2 (LS2) | |||||||
| VIN_LS2 | Input voltage range | VIN_BIAS > VUVLO | 4 | 5.5 | V | ||
| VUVLO | Undervoltage lockout | Measured at IN_LS2. Supply falling(4) | 2.48 | 2.6 | 2.7 | V | |
| Hysteresis | Input voltage rising | 170 | mV | ||||
| RDS(ON) | Static on resistance | VIN_LS2 = 5 V, IOUT = 500 mA, over full temperature range | 500 | mΩ | |||
| ILIMIT | Short circuit current limit | Output shorted to GND; VIN_LS2 ≥ 4 V | LS2ILIM[1:0] = 00b | 94 | 126 | mA | |
| LS2ILIM[1:0] = 01b | 188 | 251 | |||||
| LS2ILIM[1:0] = 10b | 465 | 631 | |||||
| LS2ILIM[1:0] = 11b | 922 | 1290 | |||||
| ILEAK | Reverse leakage current | VLS2 > VIN_LS2 + 1 V | 12 | 30 | µA | ||
| tBLANK | Interrupt blanking time | Output shorted to GND until interrupt is triggered | 15 | ms | |||
| RDIS | Internal discharge resistor at output(2) | LS2DCHRG = 1b | 150 | 250 | 380 | Ω | |
| TOTS | Overtemperature shutdown(4) | 125 | 132 | 139 | °C | ||
| Hysteresis | 10 | ||||||
| COUT | Nominal output capacitance value | Ceramic, X5R or X7R, see Table 8-3. | 1 | 100 | µF | ||
| LOAD SWITCH 3 (LS3) | |||||||
| VIN_LS3 | Input voltage range | VIN_BIAS > VUVLO | 1.8 | 10 | V | ||
| RDS(ON) | Static on resistance | VIN_LS3 = 9 V, IOUT= 500 mA, over full temperature range | 440 | mΩ | |||
| VIN_LS3 = 5 V, IOUT= 500 mA, over full temperature range | 526 | ||||||
| VIN_LS3 = 2.8 V, IOUT= 200 mA, over full temperature range | 656 | ||||||
| VIN_LS3 = 1.8 V, IOUT= 200 mA, over full temperature range | 910 | ||||||
| ILIMIT | Short circuit current limit | VIN_LS > 2.3 V, Output shorted to GND |
LSILIM[1:0] = 00b | 98 | 126 | mA | |
| LSILIM[1:0] = 01b | 194 | 253 | |||||
| LSILIM[1:0] = 10b | 475 | 738 | |||||
| LSILIM[1:0] = 11b | 900 | 1234 | |||||
| VIN_LS ≤ 2.3 V, Output shorted to GND |
LSILIM[1:0] = 00b | 98 | 126 | ||||
| LSILIM[1:0] = 01b | 194 | 253 | |||||
| LSILIM[1:0] = 10b | 475 | 738 | |||||
| tBLANK | Interrupt blanking time | Output shorted to GND until interrupt is triggered. | 15 | ms | |||
| RDIS | Internal discharge resistor at output(2) | LS3DCHRG = 1 | 650 | 1000 | 1500 | Ω | |
| TOTS | Overtemperature shutdown(4) | 125 | 132 | 139 | °C | ||
| Hysteresis | 10 | °C | |||||
| COUT | Nominal output capacitance value | Ceramic, X5R or X7R, see Table 8-3. | 1 | 100 | 220 | µF | |
| BACKUP BATTERY MONITOR | |||||||
| VTH | Comparator threshold | Ideal level | 3 | V | |||
| Good level | 2.6 | V | |||||
| Low level | 2.3 | V | |||||
| Accuracy | –3% | 3% | |||||
| RLOAD | Load impedance | Applied from CC to GND during comparison. | 70 | 100 | 130 | kΩ | |
| tDLY | Measurement delay | RLOAD is connected during delay time. Measurement is taken at the end of delay. | 600 | ms | |||
| I/O LEVELS AND TIMING CHARACTERISTICS | |||||||
| PGDLY | PGOOD delay time | PGDLY[1:0] = 00b | 10 | ms | |||
| PGDLY[1:0] = 01b | 20 | ||||||
| PGDLY[1:0] = 10b | 50 | ||||||
| PGDLY[1:0] = 11b | 150 | ||||||
| tDG | Deglitch time | PB input | Rising edge | 100 | ms | ||
| Falling edge | 50 | ms | |||||
| AC_DET input | Rising edge | 100 | µs | ||||
| Falling edge | 10 | ms | |||||
| PWR_EN input | Rising edge | 10 | ms | ||||
| Falling edge | 100 | µs | |||||
| GPIO1 | Rising edge | 1 | ms | ||||
| Falling edge | 1 | ms | |||||
| GPIO3GPIO2 | Rising edge | 5 | µs | ||||
| Falling edge | 5 | µs | |||||
| tRESET | Reset time | PB input held low | TRST = 0b | 8 | s | ||
| TRST = 1b | 15 | ||||||
| VIH | High level input voltage | SCL, SDA, GPIO1, and GPIO3GPIO2 | 1.3 | V | |||
| AC_DET, PB | 0.66 × IN_BIAS | ||||||
| PWR_EN | 1.3 | ||||||
| VIL | Low level input voltage | SCL, SDA, PWR_EN, AC_DET, PB, GPIO1, and GPIO3GPIO2 | 0 | 0.4 | V | ||
| VOH | High level output voltage | GPO2; ISOURCE = 5 mA; GPO2_BUF = 1 | VIN_LS1 – 0.3 | VIN_LS1 | V | ||
| PGOOD_BU; ISOURCE = 100 µA | VDCDC6 – 10 mV | ||||||
| VOL | Low level output voltage | nWAKEUP, nINT, SDA, PGOOD, GPIO1, GPO2, and GPIO3; ISINK = 2 mA | 0 | 0.3 | V | ||
| nPFO; ISINK = 2 mA | 0 | 0.35 | |||||
| PGOOD_BU; ISINK = 100 µA | 0 | 0.3 | |||||
| VPFI | Power-fail comparator threshold | Input falling | 800 | mV | |||
| Hysteresis | Input rising | 40 | mV | ||||
| Accuracy | –4% | 4% | |||||
| Deglitch | Input falling | 25 | µs | ||||
| Input rising | 10 | ms | |||||
| IDC34_SEL | DC34_SEL bias current | Enabled only at power-up. | 10 | µA | |||
| VDC34_SEL | DCDC3 and DCDC4 power-up default selection thresholds | Threshold 1 | 100 | mV | |||
| Threshold 2 | 163 | ||||||
| Threshold 3 | 275 | ||||||
| Threshold 4 | 400 | ||||||
| Threshold 5 | 575 | ||||||
| Threshold 6 | 825 | ||||||
| Threshold 7 | 1200 | ||||||
| RDC34_SEL | DCDC3 and DCDC4 power-up default selection resistor values | Setting 0 | 0 | 0 | 7.7 | kΩ | |
| Setting 1 | 11.3 | 12.1 | 13 | ||||
| Setting 2 | 18.1 | 20 | 22 | ||||
| Setting 3 | 30.9 | 31.6 | 32.3 | ||||
| Setting 4 | 44.8 | 45.3 | 46.4 | ||||
| Setting 5 | 64.2 | 64.9 | |||||
| Setting 6 | 92.9 | 95.3 | 96.9 | ||||
| Setting 7 | 135.3 | 150 | |||||
| IBIAS | Input bias current | SCL, SDA, GPIO1(5), GPIO3(5); VIN = 3.3 V | 0.01 | 1 | µA | ||
| PB, AC_DET, PFI; VIN = 3.3 V | 500 | nA | |||||
| ILEAK | Pin leakage current | nINT, nWAKEUP, nPFO, PGOOD, PWR_EN, GPIO1(6), GPO2(7), GPIO3(6) VOUT = 3.3 V | 500 | nA | |||
| OSCILLATOR | |||||||
| ƒOSC | Oscillator frequency | 2400 | kHz | ||||
| Frequency accuracy | TJ = –40°C to +105°C | –12% | 12% | ||||
| OVERTEMPERATURE SHUTDOWN | |||||||
| TOTS | Overtemperature shutdown | Increasing junction temperature | 135 | 145 | 155 | °C | |
| Hysteresis | Decreasing junction temperature | 20 | |||||
| TWARN | High-temperature warning | Increasing junction temperature | 90 | 100 | 110 | °C | |
| Hysteresis | Decreasing junction temperature | 15 | |||||