ZHCSM96A November 2020 – August 2021 TPS6521835
PRODUCTION DATA
Power-good (PGOOD) is an open-drain output of the built-in voltage supervisor that monitors DCDC1, DCDC2, DCDC3, DCDC4, and LDO1. The output is Hi-Z when all enabled rails are in regulation and driven low when one or more rails encounter a fault which brings the output voltage outside the specified tolerance range. In a typical application PGOOD drives the reset signal of the SOC.
The supervisor monitors all enabled rails of the five regulators for undervoltage. The threshold and deglitch times for the supervisor are summarized in Table 7-1 summarizes these details.
| PARAMETER | (TYPICAL) | |
|---|---|---|
| Undervoltage monitoring | Threshold (output falling) | 90% |
| Deglitch (output falling) | 1 ms | |
| Deglitch (output rising) | 10 µs | |
| Overvoltage monitoring | Threshold (output falling) | N/A |
| Deglitch (output falling) | N/A | |
| Deglitch (output rising) | N/A | |
Figure 7-7 Definition of Undervoltage, Overvoltage Thresholds, Hysteresis, and Deglitch
TimesThe following rules apply to the PGOOD output:
#SLDS2067476 shows a typical power-up sequence and PGOOD timing.