ZHCSP59B October 2021 – June 2022 TPS631000
PRODUCTION DATA
The device has two functional modes: off and on. The device enters the on mode when the voltage on the VIN pin is higher than the UVLO threshold and a high logic level is applied to the EN pin. The device enters the off mode when the voltage on the VIN pin is lower than the UVLO threshold or a low logic level is applied to the EN pin.
Figure 7-3 Device Functional Modes