ZHCSP59B October 2021 – June 2022 TPS631000
PRODUCTION DATA
| PIN | I/O(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| VOUT | 1 | PWR | Power stage output |
| LX2 | 2 | PWR | Inductor switching node of the boost stage |
| LX1 | 3 | PWR | Inductor switching node of the buck stage |
| VIN | 4 | PWR | Supply input voltage |
| EN | 5 | I | Device enable. Set High to enable and Low to disable. It must not be left floating. |
| MODE | 6 | I | PFM/PWM selection. Set Low for power save mode, set High for forced PWM. It must not be left floating. |
| GND | 7 | PWR | Power ground |
| FB | 8 | I | Voltage feedback. Sensing pin |