ZHCSD80B january 2015 – august 2023 TPS62065-Q1 , TPS62067-Q1
PRODUCTION DATA
The internal compensation network of the devices is optimized for a LC output filter with a corner frequency of:

The part operates with nominal inductors of 1 µH to 1.2 µH and with 10-µF to 22-µF small X5R and X7R ceramic capacitors. Refer to the lists of inductors and capacitors. The part is optimized for a 1-µH inductor and 10-µF output capacitor.