ZHCSD80B january 2015 – august 2023 TPS62065-Q1 , TPS62067-Q1
PRODUCTION DATA
Because the buck converter has a pulsating input current, a low-ESR input capacitor is required for the best input voltage filtering and minimizing the interference with other circuits caused by high input voltage spikes. For most applications, a 10-µF ceramic capacitor is recommended. The input capacitor can be increased without any limit for better input voltage filtering.
Take care when using only small ceramic input capacitors. When a ceramic capacitor is used at the input and the power is being supplied through long wires, such as from a wall adapter, a load step at the output or VIN step on the input can induce ringing at the VIN pin. This ringing can couple to the output and be mistaken as loop instability or can even damage the part by exceeding the maximum ratings.
| CAPACITANCE | TYPE | SIZE [ mm3] | SUPPLIER |
|---|---|---|---|
| 10 μF | GRM188R60J106M | 0603: 1,6 × 0,8 × 0,8 | Murata |
| 22 μF | GRM188R60G226M | 0603: 1,6 × 0,8 × 0,8 | Murata |
| 22 µF | CL10A226MQ8NRNC | 0603: 1,6 × 0,8 × 0,8 | Samsung |
| 10 µF | CL10A106MQ8NRNC | 0603: 1,6 × 0,8 × 0,8 | Samsung |