ZHCSD80B january 2015 – august 2023 TPS62065-Q1 , TPS62067-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| AVIN , PVIN | Supply voltage | 2.9 | 6 | V | |
| Output current capability | 2000 | mA | |||
| Output voltage range for adjustable voltage | 0.8 | VIN | V | ||
| L | Effective Inductance Range | 0.7 | 1 | 1.6 | µH |
| COUT | Effective Output Capacitance Range | 4.5 | 10 | 22 | µF |
| TJ | Operating junction temperature | –40 | 125 | °C | |