ZHCSGE4B December   2010  – March 2017 TPS61240-Q1
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Current Limit Operation
      2. 7.3.2 Undervoltage Lockout
      3. 7.3.3 Input Overvoltage Protection
      4. 7.3.4 Enable
      5. 7.3.5 Soft Start
      6. 7.3.6 Load Disconnect
      7. 7.3.7 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power-Save Mode
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Programming the Output Voltage
        2. 8.2.2.2 Inductor Selection
        3. 8.2.2.3 Input Capacitor
        4. 8.2.2.4 Output Capacitor
        5. 8.2.2.5 Checking Loop Stability
      3. 8.2.3 Application Curves
    3. 8.3 System Example
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档
    2. 11.2 接收文档更新通知
    3. 11.3 社区资源
    4. 11.4 商标
    5. 11.5 静电放电警告
    6. 11.6 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Specifications

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)(2)
MIN MAX UNIT
Input voltage, VI (on VIN, L, and EN) –0.3 7 V
Voltage on VOUT –2 7 V
Voltage on FB –2 14 V
Peak output current Internally limited
Operating junction temperature, TJ –40 125 °C
Storage temperature, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltage values are with respect to network ground terminal.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per AEC Q100-002(1) ±2000 V
Charged-device model (CDM), per AEC Q100-011 ±1000
AEC Q100-002 indicates that HBM stressing shall be in accordance with the ANSI/ESDA/JEDEC JS-001 specification.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
Supply voltage at VIN 2.3 5.5 V
L Inductance 1 2.2 µH
Cout Output capacitance 1 20 µF
TA Operating ambient temperature(1) TPS61240IDRVRQ1 –40 85 °C
TPS61240TDRVRQ1 –40 105 °C
In applications where high power dissipation, poor package thermal resistance, or both are present, the maximum ambient temperature may have to be derated. Maximum ambient temperature (TA(max)) is dependent on the maximum operating junction temperature (TJ(max)), the maximum power dissipation of the device in the application (PD(max)), and the junction-to-ambient thermal resistance of the device or package in the application (RθJA), as given by the following equation: TA(max)= TJ(max) – (RθJA × PD(max))

Thermal Information

THERMAL METRIC(1) TPS61240-Q1 UNIT
DRV (WSON)
6 PINS
RθJA Junction-to-ambient thermal resistance 67.8 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 71.4 °C/W
RθJB Junction-to-board thermal resistance 37.5 °C/W
ψJT Junction-to-top characterization parameter 1.8 °C/W
ψJB Junction-to-board characterization parameter 37.8 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance 8.7 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

Electrical Characteristics

Over full operating ambient temperature range with typical values at TA = 25°C. Specifications apply for condition VIN = EN = 3.6 V (unless otherwise noted). External components CIN = 2.2 μF, COUT = 4.7 μF (0603), and L = 1μH (refer to Typical Applications section).
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
DC/DC STAGE
VIN Input voltage range 2.3 5.5 V
VOUT Fixed output voltage range 2.3 V ≤ VIN ≤ VOUT, 0 mA ≤ IOUT ≤ 200 mA 4.9 5 5.1 V
VO_Ripple Ripple voltage, PWM mode ILOAD = 150 mA 20 mVpp
Output current VIN = 2.3 V to 5.5 V 200 mA
ISW Switch valley current limit VOUT = VGS = 5 V 500 600 mA
Short circuit current VOUT = VGS = 5 V 200 350 mApk
High side MOSFET
on-resistance(1)
VIN = VGS = 5 V, TA = 25°C(1) 290 mΩ
Low Side MOSFET
on-resistance(1)
VIN = VGS = 5 V, TA = 25°C(1) 250 mΩ
Operating quiescent current IOUT = 0 mA, power save mode, device not switching 30 40 μA
Shutdown current TPS61240IDRVRQ1, EN = GND 1.5 μA
TPS61240TDRVRQ1, EN = GND 2.5
Reverse leakage current VOUT EN = 0 V, VOUT = 5 V 2.5 μA
Leakage current from battery
to VOUT
EN = GND 2.5 μA
Line transient response VIN = 600 mVp-p AC square wave, 200 Hz,
12.5% DC at 50 mA or 200 mA load
±25 ±50 mVpk
Load transient response 0 mA to 50 mA, 50 mA to 0 mA, VIN = 3.6 V,
TRise = TFall = 0.1 μs
50 mVpk
50 mA to 200 mA, 200 mA to 50 mA, VIN = 3.6 V,
TRise = TFall = 0.1 μs
150
IIN Input bias current, EN EN = GND or VIN 0.01 1.0 μA
VUVLO Undervoltage lockout threshold Falling 2.0 2.1 V
Rising 2.1 2.2 V
CONTROL STAGE
VIH High level input voltage, EN 2.3 V ≤ VIN ≤ 5.5 V 1.0 V
VIL Low level input voltage, EN 2.3 V ≤ VIN ≤ 5.5 V 0.4 V
OVC Input over-voltage threshold Falling 5.9 V
Rising 6
tStart Start-up time Time from active EN to start switching, no-load until VOUT is stable 5 V 300 μs
DC/DC STAGE
Freq See Figure 7 3.5 MHz
TSD Thermal shutdown Increasing junction temperature 140 °C
Thermal shutdown hysteresis Decreasing junction temperature 20 °C
DRV package has an increased RDSon of about 40 mΩ due to bond wire resistance.

Typical Characteristics

Table 1. Table of Graphs

Figure
Maximum output current vs Input voltage Figure 1
Efficiency vs Output current, VOUT = 5 V, VIN = [2.3 V, 3 V, 3.6 V, 4.2 V] Figure 2
vs Input voltage, VOUT = 5 V, IOUT = [100 µA, 1 mA, 10 mA, 100 mA, 200 mA] Figure 3
Input current at No output load (PFM Mode) Figure 4
Output voltage vs Output current, VOUT = 5 V, VIN = [2.3 V, 3 V, 3.6 V, 4.2 V] Figure 5
vs Input voltage Figure 6
Frequency vs Output load, VOUT = 5 V, VIN = [3 V, 4 V, 5 V] Figure 7
TPS61240-Q1 io_vi_lvs806.gif
Figure 1. Maximum Output Current vs Input Voltage
TPS61240-Q1 eff_via_lvs806.gif
Figure 3. Efficiency vs Input Voltage for Different Output Current (IO)
TPS61240-Q1 voa_io_lvs806.gif
Figure 5. Output Voltage vs Output Current for Different VIN (VI)
TPS61240-Q1 freqa_io_lvs806.gif
Figure 7. Frequency vs Output Load for Different VIN
TPS61240-Q1 effa_io_lvs806.gif
Figure 2. Efficiency vs Output Current for Different VIN (VI)
TPS61240-Q1 iiq_vi_lvs806.gif
Figure 4. Input Current at No Output Load (PFM Mode) for Different TA
TPS61240-Q1 vo_vi_lvs806.gif
Figure 6. Output Voltage vs Input Voltage for Different Output Current (IO)