ZHCSSA1B february 2001 – may 2023 TPS60204
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| V(LBI) | LBI trip voltage | VI = 1.6 V to 2.2 V, TC = 0°C to 70°C | 1.13 | 1.18 | 1.23 | V |
| LBI trip voltage hysteresis | For rising voltage at LBI | 10 | mV | |||
| II(LBI) | LBI input current | V(LBI) = 1.3 V | 2 | 50 | nA | |
| VO(LBO) | LBO output voltage low | V(LBI) = 0 V, I(LBO) = 1 mA | 0.4 | V | ||
| Ilkg(LBO) | LBO leakage current | V(LBI) = 1.3 V, V(LBO) = 3.3 V | 0.01 | 0.1 | μA | |