ZHCSSA1B february 2001 – may 2023 TPS60204
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IO(MAX) | Maximum continuous output current | VI = 2 V | 100 | mA | ||
| VO | Output voltage | 1.6 V < VI < 1.8 V, 0 < IO < 0.25 × IO(MAX) | 3 | V | ||
| 1.8 V < VI < 2 V, 0 < IO < 0.5 × IO(MAX) | 3.17 | 3.43 | ||||
| 2 V < VI < 3.3 V, 0 < IO < IO(MAX) | 3.17 | 3.43 | ||||
| 3.3 V < VI < 3.6 V, 0 < IO < IO(MAX) | 3.17 | 3.47 | ||||
| VPP | Output voltage ripple | IO = IO(MAX) | 5 | mVPP | ||
| I(Q) | Quiescent current (no-load input current) | IO = 0 mA, VI = 1.8 V to 3.6 V | 35 | 70 | μA | |
| I(SD) | Shutdown supply current | EN = 0 V | 0.05 | 1 | ||
| f(OSC) | Internal switching frequency | 200 | 300 | 400 | kHz | |
| f(SYNC) | External clock signal frequency | 400 | 600 | 800 | ||
| External clock signal duty cycle | 30% | 70% | ||||
| VIL | EN input low voltage | VI = 1.6 V to 3.6 V | 0.3 × VI | V | ||
| VIH | EN input high voltage | VI = 1.6 V to 3.6 V | 0.7 × VI | |||
| Ilkg(EN) | EN input leakage current | EN = 0 V or VI | 0.01 | 0.1 | μA | |
| Output capacitor auto discharge time |
EN is set from VI to GND, Time until VO < 0.5 V |
0.6 | ms | |||
| Output leakage current in shutdown | EN = 0 V, TA = −40 to 85°C | 5 | μA | |||
| EN = 0 V, TA ≤ 65°C | 3 | |||||
| LinSkip threshold | VI = 2.2 V | 7 | mA | |||
| Output load regulation | 10 mA < IO < IO(MAX); TA = 25°C | 0.01 | %/mA | |||
| Output line regulation |
2 V < VI < 3.3 V, IO = 0.5 x IO(MAX), TA = 25°C |
0.6 | %/V | |||
| I(SC) | Short circuit current | VI = 2.4 V, VO = 0 V | 60 | mA | ||