ZHCSSA1B february 2001 – may 2023 TPS60204
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| V(PG) | Power-good trip voltage | TC = 0°C to 70°C | 0.87 × VO | 0.91 × VO | 0.95 × VO | V |
| Vhys(PG) | Power-good trip voltage hysteresis | VO decreasing, TC = 0°C to 70°C | 1% | |||
| VO(PG) | Power-good output voltage Low | VO = 0 V, I(PG) = 1 mA | 0.4 | V | ||
| Ilkg(PG) | Power-good leakage current | VO = 3.3 V, V(PG) = 3.3 V | 0.01 | 0.1 | μA | |