SLVSHP9 July 2026 TPS544A28
PRODUCTION DATA
IOUT_OC_FAULT_LIMIT is shown in Figure 8-17 and described in Table 8-23.
Return to the Summary Table.
Write Transaction: Write Word
Read Transaction: Read Word
Data Format: LINEAR11
NVM Back-up: EEPROM
Updates: On-the-fly The IOUT_OC_FAULT_LIMIT command sets the value of the output current that causes the overcurrent detector to indicate an overcurrent fault condition. The thresholds selected here are compared to the sensed low-side valley current. See Overcurrent Limit and Low-side Current Sense for more details.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| EXPONENT | RESERVED | ||||||
| R-0h | R-0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | IOUT_OC_FAULT_LIMIT | ||||||
| R-0h | R/W-Xh | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-11 | EXPONENT | R | 0h | Linear format twos complement exponent resulting in a 1A LSB. |
| 10-5 | RESERVED | R | 0h | Reserved |
| 4-0 | IOUT_OC_FAULT_LIMIT | R/W | X | The IOUT_OC_FAULT_LIMIT command sets the value of the output current that causes the overcurrent detector to indicate an overcurrent fault condition. The thresholds selected here are compared to the sensed low-side valley current. See Overcurrent Limit and Low-side Current Sense for more details. On reset the value will be determined by NVM. Data Validity: Only IOUT_OC_FAULT_LIMIT[4:0] will be considered for setting the OCL limit. Any values greater than 31 will be aliased. |