SLVSHP9 July   2026 TPS544A28

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Related Products
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  D-CAP4 Control
      2. 7.3.2  Internal VCC LDO and Using External Bias On the VCC Pin
        1. 7.3.2.1 Powering the Device From a Single Bus
        2. 7.3.2.2 Powering the Device From a Split-Rail Configuration
      3. 7.3.3  Multifunction Select (MS1) Pin
      4. 7.3.4  Multifunction Select (MS2) Pin
      5. 7.3.5  PMBus® Address (ADR) Pin
      6. 7.3.6  Output Voltage Setting
        1. 7.3.6.1 Setting VBOOT and VOUT_SCALE_LOOP
        2. 7.3.6.2 Setting Output Voltage (Internal Feedback)
        3. 7.3.6.3 Setting Output Voltage (External Feedback)
      7. 7.3.7  Switching Frequency
      8. 7.3.8  Dynamic Voltage Slew Rate
      9. 7.3.9  Enable
      10. 7.3.10 Soft Start and Soft Stop
      11. 7.3.11 Power Good
      12. 7.3.12 Overvoltage and Undervoltage Protection
      13. 7.3.13 Remote Sense
      14. 7.3.14 Low-side MOSFET Zero-Crossing
      15. 7.3.15 Current Sense and Positive Overcurrent Protection
      16. 7.3.16 Low-side MOSFET Negative Current Limit
      17. 7.3.17 Output Voltage Discharge
      18. 7.3.18 UVLO Protection
      19. 7.3.19 Telemetry
      20. 7.3.20 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Auto-Skip (PFM) Eco-mode Light Load Operation
      2. 7.4.2 Forced Continuous-Conduction Mode
  9. Programming Registers
    1. 8.1 Register Map
      1. 8.1.1  OPERATION (Address = 01h)
      2. 8.1.2  ON_OFF_CONFIG (Address = 02h)
      3. 8.1.3  CLEAR_FAULTS (Address = 03h)
      4. 8.1.4  WRITE_PROTECT (Address = 10h)
      5. 8.1.5  STORE_USER_ALL (Address = 15h)
      6. 8.1.6  RESTORE_USER_ALL (Address = 16h)
      7. 8.1.7  CAPABILITY (Address = 19h)
      8. 8.1.8  VOUT_MODE (Address = 20h)
      9. 8.1.9  VOUT_COMMAND (Address = 21h)
      10.      57
      11. 8.1.10 VOUT_MARGIN_HIGH (Address = 25h)
      12. 8.1.11 VOUT_MARGIN_LOW (Address = 26h)
      13. 8.1.12 VOUT_TRANSITION_RATE (Address = 27h)
      14. 8.1.13 61
      15. 8.1.14 VOUT_SCALE_LOOP (Address = 29h)
      16. 8.1.15 FREQUENCY_SWITCH (Address = 33h)
      17. 8.1.16 64
      18. 8.1.17 VOUT_OV_FAULT_RESPONSE (Address = 41h)
      19. 8.1.18 VOUT_UV_FAULT_RESPONSE (Address = 45h)
      20. 8.1.19 IOUT_OC_FAULT_LIMIT (Address = 46h)
      21.      68
      22. 8.1.20 TON_DELAY (Address = 60h)
      23. 8.1.21 TON_RISE (Address = 61h)
      24.      71
      25. 8.1.22 TOFF_DELAY (Address = 64h)
      26. 8.1.23 TOFF_FALL (Address = 65h)
      27. 8.1.24 STATUS_BYTE (Address = 78h)
      28. 8.1.25 STATUS_WORD (Address = 79h)
      29. 8.1.26 STATUS_CML (Address = 7Eh)
      30. 8.1.27 STATUS_MFR_SPECIFIC (Address = 80h)
      31. 8.1.28 READ_VOUT (Address = 8Bh)
      32. 8.1.29 READ_IOUT (Address = 8Ch)
      33. 8.1.30 READ_TEMP1 (Address = 8Dh)
      34. 8.1.31 PMBUS_REVISION (Address = 98h)
      35. 8.1.32 MFR_ID (Address = 99h)
      36. 8.1.33 MFR_MODEL (Address = 9Ah)
      37. 8.1.34 MFR_REVISION (Address = 9Bh)
      38. 8.1.35 IC_DEVICE_ID (Address = ADh)
      39. 8.1.36 IC_DEVICE_REV (Address = AEh)
      40. 8.1.37 SYS_CFG_USER1 (Address = D1h)
      41. 8.1.38 PASSKEY (Address = D2h)
      42. 8.1.39 COMP (Address = D4h)
      43.      90
      44. 8.1.40 VBOOT (Address = D5h)
      45.      92
      46. 8.1.41 NVM_CHECKSUM (Address = D9h)
      47. 8.1.42 FUSION_ID0 (Address = FCh)
      48. 8.1.43 FUSION_ID1 (Address = FDh)
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Output Voltage Setting Point
        2. 9.2.2.2 Choose the Switching Frequency
        3. 9.2.2.3 Choose the Inductor
        4. 9.2.2.4 Choose the Output Capacitor
        5. 9.2.2.5 Choose the Input Capacitors (CIN)
        6. 9.2.2.6 VCC Bypass Capacitor
        7. 9.2.2.7 BOOT Capacitor
        8. 9.2.2.8 PG Pullup Resistor
        9. 9.2.2.9 Choose the PMBus® Address and Fault Recovery Mode
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
      3. 9.4.3 Thermal Performance On TI EVM
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

ON_OFF_CONFIG (Address = 02h)

ON_OFF_CONFIG is shown in Figure 8-2 and described in Table 8-5.

Return to the Summary Table.

Write Transaction: Write Byte
Read Transaction: Read Byte
Data Format: Unsigned Binary (1 byte)
NVM Back-up: EEPROM
Updates: On-the-fly The ON_OFF_CONFIG command configures the combination of enable pin input and serial bus commands needed to turn the device output on and off. This includes how the unit responds when power is applied to VIN. For the purposes of ON_OFF_CONFIG, the device EN pin is the CONTROL pin.

Figure 8-2 ON_OFF_CONFIG
76543210
RESERVEDPUCMDCPRPOLCPA
R-0hR/W-XhR/W-XhR/W-XhR-1hR/W-Xh
Table 8-5 ON_OFF_CONFIG Field Descriptions
BitFieldTypeResetDescription
7-5RESERVEDR0h Reserved
4PUR/WX Sets the default to either turn on the device output any time power is present, or for the device output on and off to be controlled by the CONTROL pin and/or the OPERATION command. On reset the value will be determined by NVM.
  • 0h = Device output turns on any time sufficient input power is present regardless of state of the CONTROL pin or OPERATION command.
  • 1h = Device output does not turn on until commanded by the CONTROL pin and/or OPERATION command as programmed in the ON_OFF_CONFIG register.
3CMDR/WX The CMD bit sets how the device responds to the OPERATION command. On reset the value will be determined by NVM.
  • 0h = Device ignores the ON bit in the OPERATION command.
  • 1h = Device responds to the ON bit being set high in the OPERATION command (and the CONTROL pin if configured by CPR) to enable the device output.
2CPRR/WX The CPR bit sets the CONTROL pin response. On reset the value will be determined by NVM.
  • 0h = Device ignores the CONTROL pin to enable its output.
  • 1h = The device output responds to the CONTROL pin.
1POLR1h The POL bit sets the polarity of the CONTROL pin.
  • 1h = The CONTROL pin has active high polarity.
0CPAR/WX The CPA bit sets the CONTROL pin action when the device output is turned off with the CONTROL pin. The device must be configured to respond to the CONTROL pin through the CPR bit. On reset the value will be determined by NVM.
  • 0h = When the output is turned off by the CONTROL pin, continue regulating for the time programmed into TOFF_DELAY and ramp down in the time programmed into TOFF_FALL.
  • 1h = When the output is turned off by the CONTROL pin, immediately turn off the output.