ZHCSJY3D DECEMBER 2003 – June 2019 TPS54110
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
Every TPS54110 design requires a bootstrap capacitor (C3), and a bias capacitor (C4). The bootstrap capacitor must be between 0.022 µF and 0.1 µF. This design uses 0.047 µF. The bootstrap capacitor is located between the PH pins and BOOT. The bias capacitor is connected between the VBIAS pin and AGND. Recommended values are 0.1 µF to 1 µF. This design uses 0.1 µF. Use high-quality ceramic capacitors with X7R or X5R grade dielectric for temperature stability. Place them as close to the device pins as possible.