ZHCS360F July 2012 – November 2020 TPS54020
PRODUCTION DATA
A ceramic capacitor with a value of 0.1 μF must be connected between the BOOT and PH pins for proper operation. It is recommended to use a ceramic capacitor with X5R or better grade dielectric. The capacitor should have voltage rating of 10 V or higher.