ZHCS360F July 2012 – November 2020 TPS54020
PRODUCTION DATA
The SS pin controls the output voltage start-up ramp and allows for selectable soft-start times. Power supply sequencing is also available by configuring the enable (EN) and the open-drain power-good (PWRGD) pins.
Two TPS54020 devices may be synchronized 180° out-of-phase by using the SYNC_OUT and CLK pins.