ZHCSOL9B March 2013 – August 2021 TPS53511
PRODUCTION DATA
The power-good function is activated after soft start has finished. The power-good function becomes active after 1.7 times soft-start time. When the feedback voltage is within ±10% of the target value, internal comparators detect power good state and the power-good signal becomes high. The power-good output, PG, is an open-drain output. When the feedback voltage goes ±15% outside of the target value, the power-good signal becomes low after a 10-µs internal delay. During an undervoltage condition, when the feedback voltage returns to be within ±10% of the target value, the power-good signal goes HIGH again.