ZHCSQC2A November 2015 – July 2022 TPS51216-EP
PRODUCTION DATA
The TPS51216-EP reads the MODE pin voltage when the S5 signal is raised high and stores the status in a register. A 15-μA current is sourced from the MODE pin during this time to read the voltage across the resistor connected between the pin and GND. Table 8-2 shows resistor values, corresponding switching frequency, and discharge mode configurations.
| MODE NO. | RESISTANCE BETWEEN MODE AND GND (kΩ) | SWITCHING FREQUENCY (kHz) | DISCHARGE MODE |
|---|---|---|---|
| 3 | 200 | 400 | Tracking |
| 2 | 100 | 300 | |
| 1 | 68 | 300 | Non-tracking |
| 0 | 47 | 400 |