ZHCSQE1 January 2024 TPS4810-Q1
ADVANCE INFORMATION
Connect an approximately 100kΩ resistor across CTMR as shown in Figure 7-9. With this resistor, during the charging cycle, the voltage across CTMR gets clamped to a level below V(TMR_SC) resulting in a latch-off behavior and FLT asserts low at same time.
Use Equation 8 to calculate CTMR capacitor to be connected between TMR and GND for RTMR = 100kΩ.
Where,
ITMR is internal pull-up current of 80μA.
tSC is desired short-circuit response time.
Toggle INP1 or EN/UVLO (below V(ENF)) or power cycle VS below V(VS_PORF) to reset the latch. At low edge, the timer counter is reset and CTMR is discharged. G1PU pulls up to BST when INP1 is pulled high.