| VDD |
Input supply voltage |
|
0.9 |
|
6.5 |
V |
| V(POR) |
Minimum VDD voltage for valid output |
IOL = 1 µA |
|
|
0.6 |
V |
| IDD |
Supply current (into VDD pin) |
Output not connected |
|
150 |
500 |
nA |
| VOL |
Low-level output voltage (RESET pin) |
VDD = 0.9 V to 1.2 V, IOL = 120 µA |
|
|
0.4 |
V |
| VDD = 1.2 V to 2.8 V, IOL = 0.5 mA |
|
|
0.4 |
| VDD = 2.8 V to 6.5 V, IOL = 2 mA |
|
|
0.4 |
| VOH |
High-level output voltage (RESET pin) |
VDD = 0.9 V to 1.2 V, IOH = –50 µA |
VDD – 0.4 |
|
|
V |
| VDD = 1.2 V to 3.3 V, IOH = –0.5 mA |
VDD – 0.4 |
|
|
| VDD = 3.3 V to 6.5 V, IOH = –2 mA |
VDD – 0.4 |
|
|
| VIL |
Low-level input voltage (MR pin) |
|
0.3VDD |
|
|
V |
| VIH |
High-level input voltage (MR pin) |
|
|
|
0.7VDD |
V |
| RMR |
MR pin pullup resistance |
|
10 |
20 |
30 |
kΩ |
|
Negative-going input threshold accuracy |
TA = 25°C |
|
±1% |
|
|
| VIT– |
Negative-going threshold voltage |
TPS383xA09 |
0.874 |
0.9 |
0.914 |
V |
| TPS383xG12 |
1.073 |
1.1 |
1.117 |
| TPS383xE16 |
1.482 |
1.52 |
1.543 |
| TPS383xG18 |
1.628 |
1.67 |
1.695 |
| TPS3839G25 |
2.267 |
2.325 |
2.360 |
| TPS383xL30 |
2.564 |
2.63 |
2.669 |
| TPS383xK33 |
2.857 |
2.93 |
2.974 |
| TPS383xG33 |
3.003 |
3.08 |
3.126 |
| TPS383xK50 |
4.271 |
4.38 |
4.446 |
| Vhys |
Hysteresis voltage |
TPS383xA09 |
|
54 |
|
mV |
| TPS383xG12 |
|
11 |
|
| TPS383xE16 |
|
15 |
|
| TPS383xG18 |
|
17 |
|
| TPS383xL30 |
|
26 |
|
| TPS3839G25 |
|
23 |
|
| TPS383xK33 |
|
29 |
|
| TPS383xG33 |
|
31 |
|
| TPS383xK50 |
|
44 |
|