SBVS193D June 2012 – July 2015 TPS3831 , TPS3839
PRODUCTION DATA.
Two evaluation modules (EVMs) are available to assist in the initial circuit performance evaluation using the TPS3831 and TPS3839. The TPS3831G33EVM-187 and TPS3839K33EVM-112 evaluation modules (and related user's guides) can be requested at the TI website through the product folders or purchased directly from the TI eStore.
Computer simulation of circuit performance using SPICE is often useful when analyzing the performance of analog circuits and systems. SPICE models for the TPS3831 and TPS3839 devices are available through each of the product folders under Tools & Software.
Table 2 lists quick access links. Categories include technical documents, support and community resources, tools and software, and quick access to sample or buy.
| PARTS | PRODUCT FOLDER | SAMPLE & BUY | TECHNICAL DOCUMENTS | TOOLS & SOFTWARE | SUPPORT & COMMUNITY |
|---|---|---|---|---|---|
| TPS3831 | Click here | Click here | Click here | Click here | Click here |
| TPS3839 | Click here | Click here | Click here | Click here | Click here |
The following links connect to TI community resources. Linked contents are provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.
E2E is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.