ZHCSED3B November 2015 – December 2023 TPS3711
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| V(POR) | Power-on reset voltage(1) | VOL ≤ 0.2 V | 0.8 | V | ||||
| VIT– | SENSE pin negative input threshold voltage | VDD = 1.8 V to 36 V | 397 | 400 | 403 | mV | ||
| VIT+ | SENSE pin positive input threshold voltage | VDD = 1.8 V to 36 V | 400 | 405.5 | 413 | mV | ||
| VHYS | SENSE pin hysteresis voltage (HYS = VIT+ – VIT–) | 2 | 5.5 | 12 | mV | |||
| VOL | Low-level output voltage | VDD = 1.8 V, IOUT = 3 mA | 130 | 250 | mV | |||
| VDD = 5 V, IOUT = 5 mA | 150 | 250 | ||||||
| IIN | Input current (at SENSE pin) | VDD = 1.8 V and 36 V, VSENSE = 6.5 V | –25 | +1 | +25 | nA | ||
| VDD = 1.8 V and 36 V, VSENSE = 0.1 V | –15 | +1 | +15 | |||||
| ID(leak) | Open-drain leakage current | VDD = 1.8 V and 36 V, VOUT = 25 V | 10 | 300 | nA | |||
| IDD | Supply current | VDD = 1.8 V – 36 V | 8 | 11 | µA | |||
| UVLO | Undervoltage lockout(2) | VDD falling | 1.3 | 1.5 | 1.7 | V | ||