ZHCSED3B November 2015 – December 2023 TPS3711
PRODUCTION DATA
Figure 4-1 DDC Package| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| GND | 2, 4, 6 | — | Ground. Connect all three pins to ground. |
| OUT | 1 | O | Comparator open-drain output. This pin is driven low when the voltage at this comparator is less than VIT–. The output goes high when the sense voltage rises above VIT+. |
| SENSE | 3 | I | Comparator input. This pin is connected to the voltage to be monitored with the use of an external resistor divider. When the voltage at this pin drops below the threshold voltage VIT–, OUT is driven low. |
| VDD | 5 | I | Supply-voltage input. Connect a 1.8-V to 36-V supply to VDD to power the device. It is good analog design practice to place a 0.1-µF ceramic capacitor close to this pin. |