ZHCSCB4C march 2014 – march 2021 TPS3700-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VDD | Supply voltage range | 1.8 | 18 | V | ||||
| V(POR) | Power-on reset voltage(1) | VOLmax = 0.2 V, I(OUTA/B) = 15 µA | 0.8 | V | ||||
| VIT+ | Positive-going input threshold voltage | VDD = 1.8 V | 396 | 400 | 404 | mV | ||
| VDD = 18 V | 396 | 400 | 404 | mV | ||||
| VIT– | Negative-going input threshold voltage | VDD = 1.8 V | 387 | 394.5 | 400 | mV | ||
| VDD = 18 V | 387 | 394.5 | 400 | mV | ||||
| Vhys | Hysteresis voltage (hys = VIT+ – VIT–) | 5.5 | 12 | mV | ||||
| I(INA+) I(INB–) | Input current (at the INA+ or INB– terminal) | VDD = 1.8 V and 18 V, VI = 6.5 V | –25 | 1 | 25 | nA | ||
| VDD = 1.8 V and 18 V, VI = 0.1 V | –15 | 1 | 15 | nA | ||||
| VOL | Low-level output voltage | VDD = 1.3 V, IO = 0.4 mA | 250 | mV | ||||
| VDD = 1.8 V, IO = 3 mA | 250 | mV | ||||||
| VDD = 5 V, IO = 5 mA | 250 | mV | ||||||
| Ilkg(OD) | Open-drain output leakage-current | VDD = 1.8 V and 18 V, VO = VDD | 300 | nA | ||||
| VDD = 1.8 V, VO = 18 V | 300 | nA | ||||||
| IDD | Supply current | VDD = 1.8 V, no load | 5.5 | 11 | µA | |||
| VDD = 5 V | 6 | 13 | µA | |||||
| VDD = 12 V | 6 | 13 | µA | |||||
| VDD = 18 V | 7 | 13 | µA | |||||
| Startup delay(2) | 150 | 450 | µs | |||||
| UVLO | Undervoltage lockout(4) | VDD falling | 1.3 | 1.7 | V | |||