ZHCSCB4C march 2014 – march 2021 TPS3700-Q1
PRODUCTION DATA
The TPS3700-Q1 device is relatively immune to short voltage transient spikes on the input terminals. Sensitivity to transients is dependent on both transient duration and amplitude; see the Minimum Pulse Width vs Threshold Overdrive Voltage curve (Figure 6-7) in the Section 6.9 section.