ZHCSCB4C march 2014 – march 2021 TPS3700-Q1
PRODUCTION DATA
| MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| tPHL | High-to-low propagation delay(3) | VDD = 5 V, 10-mV
input overdrive, RP = 10 kΩ, VOH = 0.9 × VDD, VOL = 400 mV See Figure 6-1 | 18 | µs | ||
| tPLH | Low-to-high propagation delay(3) | VDD = 5 V, 10-mV
input overdrive, RP = 10 kΩ, VOH = 0.9 × VDD, VOL = 400 mV See Figure 6-1 | 29 | µs | ||