ZHCSMM0 December 2020 TPS27SA08-Q1
PRODUCTION DATA
For this design example, use the input parameters shown in Table 10-2.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| VBB | 12.8 V |
| Heater Load | 90-W max |
| Load Current Sense | 100 mA to 20 A |
| Ambient temperature | 85°C |
| RθJA | 32.8°C/W (depending on PCB) |