ZHCSMM0 December 2020 TPS27SA08-Q1
PRODUCTION DATA
Some applications will operate with a high-frequency, low duty-cycle PWM. Such applications require fast settling of the SNS output. For example, a 250-Hz, 5% duty cycle PWM will have an on-time of only 200 µs. The microcontroller ADC may sample the SNS signal after the defined settling time, tSNSION3.
Figure 9-10 Current Sensing in Low-Duty Cycle Applications