ZHCSTJ5A October 2023 – February 2024 TPS274C65CP
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
VESD1 | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) |
All pins except VS and VOUTx | ±2000 | V |
VESD2 | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) |
VS and VOUTx with respect to GND | ±4000 | V |
VESD3 | Electrostatic discharge | Charged device model (CDM), per ANSI/ESDA/JEDEC JS-002, all pins(2) | All pins | ±500 | V |
Vsurge | Electrostatic discharge | Surge protection with 42 Ω, per IEC 61000-4-5; 1.2/50 μs | VS, OUTx | ±1000 | V |