ZHCSTJ5A October 2023 – February 2024 TPS274C65CP
PRODUCTION DATA
The TPS274C65CP device is a quad channel 72-mΩ smart high-side switch intended for use for output ports with protection for 24-V industrial systems. The device is designed to drive a variety of resistive, inductive and capacitive loads. The device integrates various protection features including overload protection through current limiting, thermal protection, short-circuit protection, and reverse current protection. For more details on the protection features, refer to the Feature Description and Application Information sections of the document.
In addition, the device diagnostics features include VS UVLO reporting, individual channel fault reporting, adjustable current limit and thermal shutdown. The device also integrates open load detection in the OFF state to enable protection against wire breaks, the function can be enabled through the DIAG_EN pin. The device includes open drain STx pin output for each channel that indicates device fault states such as short to GND, short-to-supply, overtemperature, and the other fault states discussed.