ZHCSTJ5A October 2023 – February 2024 TPS274C65CP
PRODUCTION DATA
The device monitors the supply voltage VS to prevent unpredicted behaviors in the event that the supply voltage is too low. When the supply voltage falls down to VS_UVPF, the switches shut off. If the voltage is still above the VS,UVLOR, the VS_FLT pin is pulled low to signal the supply fault if the supply. When the supply rises up to VS_UVPR, the device turns back on and VS_FLT is cleared.
Fault is not indicated on the STx pin during an UVLO event. During an initial ramp of VVS from 0 V at a ramp rate slower than 1 V/ms, VENx pins must be held low until VS is above the UVP threshold. For best operation, ensure that VS has risen above UVP before setting the VENx pins to high.