ZHCSMM1C April 2023 – February 2024 TPS274C65
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| tSPI | SPI clock (SCLK) period | CSDO = 30 pF; |
100 | ns | ||
| thigh | High time: SCLK logic high-time duration | 45 | ns | |||
| tlow | Low time: SCLK logic low-time duration | 45 | ns | |||
| tsucs | NCS setup time: Time delay between falling edge of NCS and rising edge of SCLK | 45 | ns | |||
| tsu_SDI | SDI setup time: Setup time of SDI before the falling edge of SCLK | 15 | ns | |||
| th_SDI | SDI hold time: Hold time of SDI before the falling edge of SCLK | 30 | ns | |||
| td_SDO | Delay time: Time delay from rising edge of SCLK to data valid at SDO | 30 | ns | |||
| thcs | Hold time: Time between the falling edge of SCLK and rising edge of NCS | 45 | ns | |||
| tdis_cs | nCS disable time, nCS high to SDO high impedance | 10 | ns | |||
| thics | SPI transfer inactive time (time between two transfers) during which NCS must remain high | 500 | ns | |||